Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$699.99 $999.00 29% off
by Dynemac
Add to Cart
Add to Cart ($699.99)
Add 3 Year Warranty - $79.99
Add 2 Year Warranty - $59.99

Ending In:

Description

This refurbished MacBook Pro features the third-generation 2.5 GHz Intel Core i5 for a processor and memory speed boost, and the Intel HD 4000 graphics processor for 60% faster graphics performance over older versions. Its 802.11abg connectivity gives you access to an ultra-fast Wi-Fi network. Plus, with a colossal 16GB of RAM and 1TB of storage, this mobile computing powerhouse empowers you to run demanding apps, multi-task like a pro, and effortlessly handle all of your important files.

  • Thunderbolt I/O: Transfer data at high speed up to 10Gbps rate
  • 13.3" 1280x800 LED display: Enjoy vivid & detailed photos and videos on a larger screen
  • Thunderbolt port & 2 USB-3 ports: Easily connect to external displays & a wide variety of high-performance peripherals
  • Multi-Touch glass trackpad: Zoom, swipe & navigate your screen w/ a larger tracking area
  • FireWire 800 port: Connect digital camcorders, external hard drives & other devices w/ high transfer rates
  • Model year: 2012

Refurbished Rating

This product is listed with a grade “A” rating. The device may display very minimal amounts of scuffing and marks and the lid/case, keyboard, and other areas, but no significant scratches, chips, or blemishes.

Specs

  • Color: silver
  • Materials: aluminum
  • Dimensions: 1.0"H x 8.9"L x 12.8"W
  • Screen size: 13.3"
  • Max screen resolution: 1280x800
  • Processor: 2.5 GHz Intel Core i5
  • RAM: 16 GB
  • Memory speed: 2.4 GHz
  • Hard drive: 1 TB mechanical hard drive
  • Graphics coprocessor: Intel HD Graphics 4000
  • Chipset: intel
  • Card description: Integrated
  • Wireless type: 802.11abg Wi-Fi
  • Average battery life (in hours): 7 hours
  • Model number: MD101LL/A

Includes

  • Apple MacBook Pro 13.3” 1TB Wi-Fi Silver (Certified Refurbished)
  • Cleaning spray
  • Hard shell case
  • AC adapter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 25 - Sep 28

Terms

  • 1-year warranty from third party included