Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$21.99 $24.99 12% off
(8)
Add 1 Year Warranty - $6.99
Add 2 Year Warranty - $8.99

Description

Stop juggling batteries between all your remotes and controllers. It's time to get yourself a recharging station so you'll always have fresh batteries when you need them. This station features two negative pins on the same card slot, allowing you to charge both AA and AAA batteries. Plus, you'll even get 8 high-capacity rechargeable batteries to get you started.

  • Features HyperAir technology to charge batteries fast
  • Smart USB charging slots allow you to charge 4 batteries at once
  • Built-in short-circuit & over-charge protection
  • Batteries boast up to 1000 recharging cycles & retain 70% of charge after one year of non-use

Specs

  • Battery voltage: 1.2V
  • Battery capacity: 2,600mAh
  • Battery types: AA Ni-MH rechargeable batteries (8-pack)
  • Charger input: USB 5V, 1000mA (max)
  • Charger output: 1.2V, 2500mA (max)
  • Recharge batteries with a 2A and above charger

Includes

  • Charger
  • 8 AA batteries
  • Micro USB cable
  • User guide
  • Guarantee card

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Oct 2 - Oct 5

Terms

  • Includes 1-year third-party warranty