Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$23.99 $159.99 85% off

choose color/size:


Add to Cart

Ending In:

Ships from vendor within 2 days

Description

After working all day long, your body needs rest and sleep to recharge your batteries. Comfort Linen's bamboo blend bed sheets are the key to a luxurious night of sleep. These 1800 series bamboo blend sheets are comfortable, ultra-soft and silky, which ensures your body and mind get a peaceful rest all night long. With a dobby sheet style and slight stripe design, these sheets not only bring warmth and comfort but also give a cozy look to your beautiful room.

  • Experience comfortable sleep w/ these ultra-soft & silky 1800 series bamboo blend sheets
  • Enjoy soft & wrinkle-free sheets for years to come
  • Add a cozy look to your room w/ their dobby sheet style & slight stripe design
  • Get one flat sheet, one fitted sheet & two pillowcases

Specs

  • Color: grey
  • Materials: 60% polyester, 40% bamboo fiber
  • Size: twin
  • Flat sheet dimensions: 75" x 96"
  • Fitted sheet dimensions: 39" x 75"
  • Pillowcase dimensions: 20" x 30"

Includes

  • Flat sheet (twin)
  • Fitted sheet (twin)
  • 2x pillowcase (twin)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 2 - Sep 5

Terms

  • All sales final.