Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$39.99 $99.99 60% off
(11)

choose color:


Add to Cart

Ending In:

Description

Indulge in spa-like luxury with this lavish six-piece towel set by Bibb Home. The Bibb Company made its mark in the mid-20th century specializing in blankets, and today has evolved to produce fine sheets, quilts, towels, and much more. Made of 100% zero-twist cotton, these towels exhibit peak softness, absorbency, and durability, making an ideal complement to any bathroom. The medium-density 650GSM towels will soak up water fast and dry quickly for a fresh feeling with each use.

  • Towel set includes 2 bath towels, 2 hand towels, & 2 washcloths
  • Made with 100% heavyweight 650GSM combed zero twist cotton
  • Each towel has a plush two-play build for extra softness & durability
  • Cotton loops give you a more luxurious, spa-like experience

Specs

  • Color: white
  • Material: 100% heavyweight 650GSM combed zero-twist cotton
  • Bath towel dimensions: 27" x 54"
  • Hand towel dimensions: 16" x 28"
  • Washcloth dimensions: 13" x 13"
  • Care instruction: machine wash cold (wash before first use)

Includes

  • 2 bath towels
  • 2 hand towels
  • 2 washcloths

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 1 - Aug 4

Terms

  • All sales final.