Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$249 $399.00 37% off
by Acer
Add to Cart
Add to Cart ($249)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Ships from vendor within 2 days

Description

Snag this amazing deal on a certified refurbished Acer Chromebook in near mint condition. It features a 1.6 GHz processor, 4GB RAM , and 6GB Flash Memory Solid State to deliver everything you need whether you're at-home or on-the-go. Start it up in seconds and and enjoy automatic updates and backups as your work, stream, or play. Its intuitive interface makes everything simple, and its HD screen and crisp resolution add life to your videos, photos, and web content.

  • 11.6" Screen: Easily view your favorite content on the go
  • 1366 x 768 Screen Resolution: View movies, shows & more in gorgeous detail
  • 1.6 GHz Intel Celeron Processor: Work, play & multi-task w/ ease
  • 16 GB Flash Memory Solid State Drive: Store your essential files directly on your computer

Refurbished Rating

This product comes with an "A" refurbished rating. This refurbished rating indicates that the device is in near-mint condition and shows next to no signs of previous use. The laptop may display very minimal amounts of scuffing and marks.

Specs

  • Hardware Platform: PC
  • Operating System: Chrome
  • Item Weight: 3.53 pounds
  • Product Dimensions: 11.6 x 8 x 0.8 inches
  • Item Dimensions L x W x H: 11.6 x 8 x 0.8 inches
  • Color: Black
  • Processor Brand: Intel
  • Processor Count: 4
  • Computer Memory Type: DDR3 SDRAM
  • Flash Memory Size: 16.0
  • Optical Drive Type: None
  • Batteries: 1 Lithium ion batteries required
  • RAM: 4 GB DDR3L SDRAM
  • Graphics Coprocessor: Intel HD Graphics
  • Chipset Brand: Intel
  • Card Description: Integrated
  • Wireless Type: 802.11ac
  • Number of USB 2.0 Ports: 1
  • Number of USB 3.0 Ports: 1
  • Model number: NX.G55AA.005;C738T-C44Z

Includes

  • Acer Touchscreen 11' Chromebook (Certified Refurbished)
  • AC adapter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 2 - Sep 5

Terms

  • All sales final
  • Third-party vendor 90-day hardware warranty