Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$149 $220.00 32% off
Add to Cart

Ending In:

Description

The Adjustable Kettlebell from Rock Solid is ideal for explosive exercises that work major muscles, build power, and burn body fat without needing a whole weight rack. This customizable kettlebell is effectively seven kettlebells in one! Adjust the weight of the kettlebell to 5, 7.5, 10, 12.5, 15, 17.5 or 20 pounds. You can easily perform high rep or low rep workouts of the same movement by simply adjusting the weighted plates with the slide of the lever!

  • Drop cast iron plates
  • Flat base for easy storage
  • Extra wide handle for easy grip
  • Mechanism to easily adjust weights
  • Six adjustable weight levels
  • One kettlebell fits all
  • Perfect for beginners & advanced athletes alike

Specs

  • Handle Width: 1.5″
  • Material: Cast Iron
  • Finish: Powder Coated
  • Adjustable weight: 5 lb up to 20 lb
  • Total Weight: 20 lb
  • Color: Blue/Silver
  • Note: To adjust the weight on this kettlebell, simply place your thumb or index finger in the circle on the top of the kettlebell and slide towards you. Next, rotate the lever all the way to the right to unlock the weight plates in the center. Finally, remove the plates to select your desired weight, then slide the lever on top back towards the left in the locked position.

Includes

  • Adjustable kettlebell
  • Manual
  • Exercise chart

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 1 - Aug 4

Terms

  • Manufacturer's 90-day warranty included