Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$199 $250.00 20% off
Add to Cart
Add to Cart ($199)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Description

The selfie has officially entered the future. AirSelfie2 is the revolutionary, pocket-sized camera that pairs with your smartphone to take boundless HD photos of you, your friends, and your life. Oh, and it flies. This remarkable camera has turbo fan propellers that can send it up to 65 feet high letting you capture wide, truly original photos, and has hover capabilities to take steady photos without having to ask anybody to take a pic. Take advantage of this exclusive offer today and elevate your Insta status to new heights!

  • PowerBank allows for charging up to 10 times to expand flight time to 50 minutes
  • Extremely lightweight for easy carry in your pocket
  • Anti-vibration shock absorber & 12MP camera let you get wide-angle photos
  • Built-in 16GB micro SD card has more than enough space to store your memories
  • Controlled using free iOS or Android app for simple, user-friendly controls

Specs

  • Material: aeronautical-grade anodized aluminum case
  • Battery: 400mAh 7.4 LiPo battery
  • PowerBank capacity: 4,500mAh
  • Battery life: up to 5 minutes, up to 50 minutes with fully-charged PowerBank
  • Photo resolution: 12MP
  • Field of vision: 85ยบ
  • Video resolution: FHD 1920x1080p @ 30fps
  • Communication: 2.4GHz WiFi
  • Memory: 16GB micro SD
  • Dimensions: 3.8" x 2.8" x 0.5"
  • Weight: 2.8oz

Compatibility

  • Free app compatible with iOS and Android

Includes

  • AirSelfie 2 RoseGold
  • PowerBank storage case
  • USB cable
  • Set up guide

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 29 - Oct 2

Terms

  • Includes 1-year manufacturer warranty