Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$88.95 $399.00 77% off
by Apple
(34)

choose type:


Add to Cart
Add 1 Year Warranty - $19.99
Add 2 Year Warranty - $24.99

Ending In:

Description

Thinner and lighter than its predecessor, the Apple iPad 2 makes working, browsing, and gaming on the go even easier. This refurbished iPad 2 comes with a dual-core A5 chip to help you breeze through your to-dos while lasting for up to 10 hours on a single charge. Plus, you can make FaceTime video calls, record HD video, and even tweak your photos in Photo Booth with front and back cameras.

  • 9.7-inch Multi-Touch display: View your favorite content in stunning detail
  • Video recording: Capture HD (720p) content at up to 30 frames per second with audio
  • Dual-core A5 chip: Get more done faster w/ an impressively powerful chip
  • Model year: 2011

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specs

  • Dimensions: 17.7"H x 3.9"L x 9.8"W
  • Weight: 1.54 lb
  • Model number: A1395
  • Series 2
  • Operating System iOS 9
  • CPU 1 GHz dual-core ARM Cortex-A
  • Mobile connection: WiFi
  • Color: black

Includes

  • Apple iPad 2 9.7" 16GB WiFi Black (Refurbished)
  • Tempered glass
  • Case
  • Charger
  • White box

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 29 - Jul 2

Terms

  • 30-day warranty from third-party included
  • Refund Policy within 30 days for functionality