Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$239 $399.00 40% off
by Apple

choose type:


Add to Cart
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Description

Packing all of the visually breathtaking power of Apple's Retina display in a sleek, compact frame, the iPad Mini makes for a better way to enjoy your content on the go. This refurbished iPad Mini's display can show up to 3.1 million pixels at a time and can even utilize all the multi-touch gestures of iOS 7.

  • 9.7" Retina display: View your favorite content in stunning detail on the go
  • Dual-Core A5X chip with Quad-Core graphics: Browse, game & more with enhanced performance
  • 64 GB storage: Download your favorite apps, games, media & more
  • Model year: 2012

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specs

  • Color: black
  • Model number: A1416
  • Series 3
  • Operating System: iOS 9
  • CPU: 1 GHz dual-core ARM Cortex-A9
  • Mobile Connection: WiFi
  • Storage: 64 GB
  • Condition: Refurbished

Includes

  • Apple iPad 3 9.7" 64GB WiFi Black (Refurbished)
  • Tempered glass
  • Case
  • Charger
  • White box

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 2 - Jun 5

Terms

  • 30-day warranty from third-party included
  • Refund Policy within 30 days for functionality