Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$134.95 $489.00 72% off
by Apple

choose type:


Add to Cart
Add 1 Year Warranty - $21.99
Add 2 Year Warranty - $28.99

Ending In:

Description

Taking an amazingly popular design even further, Apple's iPhone SE is sleek, compact, and engineered with a powerful A9 chip to help you chat, text, browse and more with next-level performance. It's fashioned from bead-blasted aluminum for a satin-like finish and ultra-portable build that fits easily in your hand. Plus, its ultra-sharp Retina display makes your content look even better.

  • 4‑inch Multi‑Touch display: View your favorite content in stunning detail
  • A9 chip with 64‑bit architecture: Blaze through your daily to-dos w/ next-level performance
  • 12‑megapixel rear camera & 1.2-megapixel Face Time HD camera: Capture amazing photos wherever you go
  • 16GB internal memory: Download your favorite apps, games, music & more
  • Model year: 2016

Note: This product contains chemicals known to the state of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specs

  • Dimensions: 4.9"H x 0.3"L x 2.3"W
  • Weight: 3.9 oz
  • 4‑inch LED‑backlit widescreen Multi‑Touch display
  • 1136‑by‑640‑pixel resolution at 326 ppi
  • A9 chip with 64‑bit architecture
  • Embedded M9 motion coprocessor
  • 12‑megapixel rear camera
  • 1.2-megapixel Face Time HD Camera
  • 16GB internal memory
  • Series: SE
  • System: iOS 11 (current)
  • CPU: 1.8 GHz dual-core
  • Mobile connection: 4G unlock
  • Condition: refurbished
  • Color: space gray
  • Model Number: A1662

Compatibility

  • CDMA/GSM carriers

Includes

  • Apple iPhone SE 4" 16GB Unlocked (CDMA & GSM) Space Gray (Refurbished)
  • Tempered glass
  • Case
  • Charger
  • White box

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 2 - Jun 5

Terms

  • 30-day warranty from third-party included
  • Refund Policy within 30 days for functionality