Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$99.99 $199.00 49% off
by Asus
Add to Cart
Add to Cart ($99.99)
Add 1 Year Warranty - $19.99
Add 2 Year Warranty - $24.99

Ending In:

Description

Striking an elegant balance between beauty and strength, the design of ASUS ZenPad 8.0 carries modern influences and a simple, clean look that gives it a universal and stylish appeal. The ZenPad sports a stunning 8-inch display with an impressive 76.5% screen-to-body ratio. ASUS VisualMaster tech lets you enjoy a vivid and rich HD tablet experience, and its MediaTek 8163 processor (quad-core, 64-bit) delivers smooth, responsive performance for more immersive entertainment experiences. And, with this refurbished model, you can get your own for a fraction of what it would cost new!

A RedDot Award Winner!

  • MediaTek 8163 processor: enjoy smooth, responsive performance & immersive entertainment
  • ASUS ZenPad 8.0 PixelMaster camera: capture stunning, high-resolution photos
  • ASUS ZenUI: tap into 1,000+ features that improve upon the standard Android interface
  • 8" HD display: Enjoy your favorite content with an impressive 76.5% screen-to-body ratio
  • Model year: 2015

Specs

  • Operating System: Android™ 6.0
  • Display: 8" LED Backlight Touchscreen LCD Panel WXGA (1280x800) Screen
  • IPS Panel
  • 10 finger multi-touch support
  • Corning® Gorilla® Glass
  • Anti-fingerprint coating
  • Full lamination
  • ASUS Tru2Life Technology
  • CPU: MediaTek MT8163 Quad-Core, 64bit
  • Memory: 1GB/2GB
  • Storage: 8GB/16GB
  • 5GB Life Time ASUS Webstorage Space
  • 100GB of Google Drive space for 2 years
  • Graphic: Mali-T720 MP4
  • Wireless Data Network: WLAN802.11 a/b/g/n
  • Bluetooth V4.0
  • Support Miracast
  • 2 MP Front Camera
  • 5 MP Rear Camera
  • Front Speaker with DTS HD Premium Sound, DTS headphone:X, Supports aptX®
  • 1 x Micro USB
  • 1 × 2-in-1 Audio Jack (Headphone / Mic-in)
  • 1 x Micro SD Card Reader, up to 128GB SDXC
  • G-Sensor/ E-compass/ Hall sensor /Light Sensor
  • 8 hours battery life;15.2Wh Li-polymer Battery
  • Navigation: GPS
  • Dimensions: 8.22 x 4.84 x 0.33 inch (LxWxH)
  • Weight: 0.77 lb
  • Model number: Z380M

Includes

  • Asus ZenPad 8" Android Tablet 16GB (Refurbished)
  • AC adapter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 2 - Aug 5

Terms

  • Manufacturer's 30-day warranty included