Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$36.99 $130.00 71% off

choose color/type:


Add to Cart

Ending In:

Description

Sleep the night away with the Bali Bamboo Luxury 6-Piece Sheet Set. These eco-friendly sheets are made out of a proprietary bamboo and microfiber material and are infused with aloe vera which makes the fabric hypo-allergenic and extra comfortable. These Bali Bamboo sheets’ 300 thread count (TC) gives the fabric an extra soft feeling and keeps it wrinkle-free. They're also machine washable and dryable so you won’t have a hard time keeping your sheets clean.

  • Sleep in eco-friendly sheets made out of bamboo, microfiber & aloe vera
  • Feel extra cool & comfy w/ these 300 TC soft sheets
  • Never worry about ugly folds w/ their wrinkle-free fabric
  • Easily clean your sheets thanks to the machine washable & dryable fabric

Specs

  • Materials: 40% bamboo, 60% microfiber
  • Color: wine
  • Size: full
  • Flat sheet dimensions: 80" x 96"
  • Fitted sheet dimensions: 54" x 75"
  • Pillow case dimensions: 20" x 30"
  • 300 thread count (TC)
  • Infused with aloe vera
  • Eco-friendly
  • Hypo-allergenic
  • Machine washable and dryable

Includes

  • Flat sheet (full)
  • Fitted sheet (full)
  • 4 pillow cases (full)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 4 - Sep 7

Terms

  • 30-day return policy