Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$38.99 $119.00 67% off

choose type:



Description

Get the best sleep of your life on this 6-piece set of super-soft bamboo sheets. These luxurious linens are softer than 1,000-thread count Egyptian cotton, hypo-allergenic, wrinkle-resistant, and environmentally friendly so you can feel good about your comfort. These silky, soft sheets will ensure you fall asleep fast and stay asleep all through the night.

  • Includes one flat sheet, one fitted sheet, & four pillowcases
  • Wrinkle-resistant, organic fabric
  • Breathable material provides a cool & comfortable sleep
  • Long-lasting vibrant color even after washes

Specs

  • Color: grey
  • Size: queen
  • Material: 60% high-quality 90gsm microfiber and 40% bamboo fiber
  • Fits mattresses up to 16" thick
  • Care instructions: Do not bleach, dry clean or iron. Machine wash in cold water, tumble dry on low heat

Includes

  • Flat sheet
  • Fitted sheet
  • 4 pillowcases

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Mar 2 - Mar 5

Terms

  • All sales final.