Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart

Ending In:

Description

When the temperature starts dropping, it's time to bundle up with these luxuriously soft flannel sheets. Made with 100% cotton flannel, these sheets will keep you fabulously warm and comfortable all season long. They're brushed on both sides for extra comfort and sport an attractive ivory color that will look great in any space. Inside, you'll find a flat sheet, fitted sheet, and pillowcase to complete the look in your bedroom.

  • Stay warm all season long w/ 100% cotton flannel sheets
  • Sheets are brushed on both sides for extra comfort
  • Enhance the look of your bedroom w/ a rich ivory color
  • Easily machine wash & tumble dry

Specs

  • Color: ivory
  • Size: twin
  • Flat sheet dimensions: 66" x 96"
  • Fitted sheet dimensions: 39" x 75"
  • Pillowcase dimensions: 20" x 30"
  • 100% cotton flannel
  • Brushed on both sides
  • Fitted sheet pocket depth: fits up to 16"
  • Machine wash; tumble dry low

Includes

  • Flat Sheet (Twin/Ivory)
  • Fitted Sheet (Twin/Ivory)
  • Pillowcase (Twin/Ivory)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 7 - Jun 10

Terms

  • All sales final.