Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$135 $215.80 37% off
Add to Cart
Add to Cart ($135)

Ending In:

Description

Black Diamond is Edge of Belgravia's unique, angular float knife block. Designed for maximum flexibility, Black Diamond is suitable for most knives with less than 4mm thickness. It can fit up to 11 knives making it a highly functional piece of art for your kitchen. It comes with the four-piece Precision Professional Knife Set. In addition to its extra-large chef and a bread knife, the set includes a new knife for filleting and boning fish, and a slicing knife with unique recesses so that you can slice salmon or cured meat in the thinnest of slices. The professional set will have you dicing, slicing, chopping, filleting and mincing with impressive ease.

  • Fit up to 11 knives in the Black Diamond Knife Block
  • Store any 4mm or less thin knife blades
  • Cut larger pieces of ingredients w/ the 7.5" chef & bread knives
  • Fillet & debone fish w/ the 6" filleting knife and thinly slice meat using the 7.5" slicing knife

Specs

  • Black Diamond Knife Block:
    • Color: black
    • Product dimensions: 16.9"H x 8.6"L x 5.7"W
    • Suitable for blades thinner than 4mm
    • Fits up to 11 knives
    • Unique design by Christian Bird
  • 4-Pc Precision Professional Knife Set:
    • Color: black
    • Material: nonstick coating, stainless steel
    • Finish: matte
    • 7.5" chef knife
    • 7.5" bread knife
    • 6" filleting knife
    • 7.5" slicing knife

Includes

  • Black Diamond Knife Block
  • 4-Pc Precision Professional Knife Set

Shipping

  • Ships to US
  • Expected Delivery: Sep 24 - Oct 1

Terms

  • Manufacturer's 1 year warranty included