Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$399 $449.00 11% off

choose type:


Add to Cart
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Ending In:

Description

The Brondell O2+ Revive is designed to remove pollutants and add moisture for cleaner, more comfortable air. Its super-efficient evaporative humidification utilizes small, lightweight water particles to evenly humidify the room. The Revive has dual True HEPA filters, a carbon filter, a specialized filter, and a humidifier filter which operates similar to an air washer trapping dust and other air particles in the filter so they are taken out of the room’s atmosphere. Revive has four operating modes so you can adjust it according to your needs.

  • Remove particulates & allergens easier and faster w/ the dual True HEPA filters
  • Trap & remove odors, harmful gases, and VOCs w/ the activated carbon filters
  • Add & control the released moisture w/ the humidifier filter and sensor
  • Choose from 4 operating modes to adjust Revive's fan speed

Specs

  • Color: white
  • Finish: matte
  • Materials: plastic, mesh, carbon
  • One size
  • Product dimensions: 19"H x 15.6"L x 12.5"W
  • Voltage/frequency: 120 V/60 Hz
  • Power consumption: 65 W
  • Filters:
    • Front stage one: mesh pre-filter
    • Front stage two: activated carbon
    • Front stage three: True HEPA
    • Back stage one: specialized filter
    • Back stage two: True HEPA
  • Filter life: 4 or 12 months
  • Effective coverage area:
    • Regular residential use: 627.5 sq. ft. (3 air changes per hour)
    • Allergy sufferers use: 376.5 sq. ft. (5 air changes per hour)
  • CADR: 230
  • Humidifying capacity: 350 ml/hr
  • Dual True HEPA air filtration
  • Efficient dual-suction system
  • Natural evaporative humidifier
  • Air quality indicator:
    • Blue: good
    • Purple: fair
    • Red: poor
  • Humidity indicator
  • 4 operating modes:
    • Auto & Eco modes: automatically control air flow speed based on the air quality in the room
    • Allergen mode: fans speed automatically goes to maximum, quickly removing pollutants in the room
    • Fan speed or manual mode: fan speed is set to your liking
  • Intuitive touch control panel
  • Filter change indicator
  • Auto-off timer

Includes

  • Brondell O2+ Revive Air Purifier & Humidifier (White)
  • Mesh pre-filter
  • Active carbon filter
  • 2 True HEPA filter
  • Specialized filter
  • Humidifier filter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 21 - Sep 28

Terms

  • Manufacturer's 3 year warranty included
  • Customer returns to Brondell will incur a 15% restocking and handling fee. Products that are not in new and re-sellable condition are subject to additional fees and/or non-credit for returned merchandise