Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$32.99 $99.99 67% off
by Calista
free shipping

choose color/barrel size:


Add to Cart

Ending In:

Description

This Calista Perfecter Pro Grip Heated Round Brush helps smooth and tame hair while adding volume, lift, waves, and curls. The 2015 and 2016 QVC Customer Choice® Award Winner for Best Hair Tool, this curling iron features fusion heat technology that combines ceramic and ionic properties to help lock in shine, body, and moisture, promoting a healthier and long-lasting style. Its high-performance dual heaters provide quick and even heat across the entire barrel while its unique bristle design glides through hair to protect your hand and scalp from burns.

  • Protect your hands & scalp w/ the unique bristle design
  • Achieve a long-lasting hairstyle w/ fusion heat technology
  • Get spiral curls for long hair by starting at the root, rotating downward & very slowly spinning the hair through the brush
  • Curl your hair w/ quick & even heat provided by its high-performance dual heaters

What Does "Open Box" Mean?

When a product is returned, it is tested and checked to operate as a brand new item should. Many times it is as simple as the box being opened by mistake or for quality checks. Once the box has been opened, companies cannot legally sell these items as new. Each item is inspected, rerun down the production line and triple checked for quality before being shipped.

Specs

  • Color: white
  • Materials: ceramic
  • Barrel size: 0.5 inch
  • 6" cord
  • Operating temperature: 325°- 395 °F intervals of 10°F
  • Digital temperature screen
  • Ion-ceramic barrel
  • Dual voltage
  • Temperature lock
  • Burn-free
  • Fusion heat technology

Includes

  • Calista Perfecter Pro Grip 0.5" Heated Round Brush (White)
  • Travel bag

Shipping

  • free shipping
  • Ships to Contiguous US
  • Expected Delivery: Sep 25 - Sep 28

Terms

  • Manufacturer's 1 year warranty included