Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Ending In:

Description

When you're presenting your slide deck to an important audience, you don't want to waste time connecting your device to the monitor. That's why there's the CASA USB-C Hub H2. Designed with two HDMI ports, this ingenious hub lets you transmit your computer or smartphone's video on up to two different monitors, giving you next-level presenting flexibility. Each port is capable of transmitting in glorious 4K x 2K resolution at 60Hz or at 30Hz when used simultaneously. And, thanks to its compact size, you can easily stow it in your bag or pocket when you're on the move.

  • Easily connect your USB-C device w/ 2 HDMI ports
  • Transmit media in stunning 4K at 60 Hz or at 30 Hz when using both ports
  • Take anywhere thanks its compact size
  • Enjoy greater cable strength & flexibility w/ the nylon fiber cloth

Specs

  • Dimensions: 0.6"H x 5.6"L x 2.4"W
  • Input interface: USB type-C male
  • Output interface: HDMI std.A x2 female
  • Certification: CE,FCC,RoHS,BSMI
  • Resolution (HDMI): Max. 4K x 2K @ 60Hz (3840 x 2160p)
  • Note: Supports MST (multi-stream) and can be connected to 2 HDMI displays. When connected to a MacOS system, the hub displays the same image on each screen, while Windows systems can support displaying different images on each screen.
  • Note: When both ports are in use, the max resolution is 4K x 2K @ 30Hz (3840x2160p)
  • Weight: 53g

Compatibility

  • All USB type-C compatible devices

Includes

  • CASA USB-C Hub (H2)

Shipping

  • Ships to US
  • Expected Delivery: Aug 26 - Sep 1
  • Expected International Delivery: Aug 26 - Sep 1

Terms

  • Manufacturer's 3-year warranty