Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart
Add 1 Year Warranty - $7.99
Add 2 Year Warranty - $9.99

Ending In:

Description

When you're presenting your slide deck to an important audience, you don't want to waste time connecting your device to the monitor. That's why there's the CASA USB-C Hub VH1. Compact, durable, and designed with both HDMI and VGA ports, this ingenious hub gives you ultimate presenting flexibility, whether you're presenting off your laptop or smartphone. Its HDMI port can transmit media in stunning 4K at 30 Hz while the VGA port can transmit in 1080p at 60 Hz. And, thanks to its compact size, you can easily stow it in your bag or pocket when you're on the move.

  • Easily connect your USB-C device w/ HDMI & VGA ports
  • Transmit media in stunning 4K at 30 Hz (HDMI) or 1080p at 60 Hz (VGA)
  • Take anywhere thanks its compact size
  • Enjoy greater cable strength & flexibility w/ the nylon fiber cloth

Specs

  • Dimensions: 0.6"H x 5.6"L x 2.4"W
  • Input interface: USB type-C male
  • Output interface: HDMI std.A/VGA female
  • Certification: CE,FCC,RoHS,BSMI
  • Resolution (HDMI): 4K x 2K @ 30 Hz (max)
  • Resolution (VGA): 1080p @ 60 Hz (max)
  • Supports 1080p resolution when both inputs are connected
  • Weight: 40g

Compatibility

  • All USB type-C compatible devices

Includes

  • CASA USB-C Hub (VH1)

Shipping

  • Ships to US
  • Expected Delivery: Jun 25 - Jul 1
  • Expected International Delivery: Jun 25 - Jul 1

Terms

  • Manufacturer's 3-year warranty