Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$37.99 $49.99 24% off

choose type:



Description

Made from natural, organic Hemp Extract that's packed with potential health benefits, Nature’s Script CBD Oil makes it easy to tap into the power of CBD. This Hemp Oil contains pure CBD, or Cannabidiol, which is known for its reported medicinal and therapeutic qualities. Hemp Oil can be used to help treat a variety of conditions, like chronic pain, anxiety, and insomnia. Simply drop the oil under your tongue for efficient absorption, or swallow it like a liquid medication.

  • Take to potentially relieve chronic pain, anxiety & more
  • Enjoy a sweet, watermelon taste w/ each dose
  • Easily take under the tongue or just swallow the oil

Specs

  • Flavor: watermelon
  • 300 mg of Hemp Extract per bottle
  • Weight: 2.7 oz
  • Dimensions: 1.25" × 1.25" × 3.93"
  • 30 ml bottle of Hemp Extract Oil
  • 5 mg of Hemp Extract per serving
  • Tested by Independent Labs
  • Certified pure CBD, non-THC
  • Serving size: ½ dropper
  • Servings per container: 60
  • Non-psychoactive
  • Product ingredients: Hemp Oil, Pure CBD, Grape Seed Oil, MCT Oil
  • Hemp stalk derived?: yes
  • Hemp extraction source: CO2/U.S. hemp
  • Recommended daily dosage: 10 to 20 mg
  • Expiration: 3/1/2020
  • Side effects: none
  • While Hemp Oil is often powerful and impactful, it’s important to be mindful that Hemp Extract affects everyone differently depending on age, weight, gender and a variety of other factors. It's recommended to start with a low dose, like 5 to 10 mg each day. Slowly increase your dose until you feel you are taking an effective amount for your specific needs.

Includes

  • CBD Hemp Oil (Watermelon/300mg)
  • Promotional materials
  • Certificate of analysis
Customers must be 18+ to purchase. Hemp derived. Does not contain THC. These statements have not been evaluated by the FDA and are not intended to diagnose, treat, or cure any disease. Always check with your physician before starting a new dietary supplement program. It's the buyer's responsibility to obey by all applicable local, state, and federal laws.

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 27 - Aug 30

Terms

  • Offer is not eligible for purchase via PayPal. A credit or debit card is required to complete this transaction.
  • All sales final