Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$32.99 $39.99 17% off

Description

Now you can enjoy CBD wherever you are! These CBD softgels come packed with 25 mg of full spectrum CBD, making it easy to take in a pinch. From relieving chronic pain to reducing anxiety, CBD has a myriad of potential benefits. Incorporate CBD into your daily routine with these convenient softgels.

  • Enjoy the potential benefits of CBD in a pinch
  • Take w/ you wherever you go

Customers must be 18+ to purchase. Hemp derived. Contains less than 0.3% THC.

Specs

  • Amount: 8 capsules
  • 200 mg total
  • Each capsule contains 25mg of full spectrum CBD
  • Ingredients: Gelatin, Water, Opacifier, Glycerin, Full Spectrum CBD Oil
  • Vegan natural ingredients
  • Lab-tested
  • Pesticide- and GMO-free
  • CBD?: yes
  • Certified/licensed provider?: yes
  • Hemp stalk derived?: yes
  • Hemp extraction source: C02
  • THC content level: 0.15% per unit
  • FDA/USDA approved?: no
  • Side effects: N\A
  • Expiration date: 2 years
  • Recommended daily dosage: Take 1 capsule twice daily
  • Note: This product has not been evaluated by the FDA. It is not intended to diagnose, treat, cure, or prevent disease. It is recommended to consult with your physician before taking any new dietary supplement.

Includes

  • CBD Softgels (8 Capsules)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: May 29 - Jun 1

Terms

  • All sales final.