Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$135 $200.00 32% off
(24)

choose type:


Add to Cart

Ending In:

Description

The Culture V1 Headphones offer immersive, artist-approved audio with 98% active noise-cancellation so you can enjoy your audio the way it was meant to be heard. Plus, the cans are packed with features making these headphones truly “Smart”. Built-in smart sensors allow you to automatically pause and play your music simply by removing your headphones and placing them around your neck, while AptX and AAC low latency tech enable you to wirelessly watch TV and play video games without any audio lag. You can even activate an ambient mode to suspend noise cancellation, dampen audio, and amplify outside sound to stay connected to the outside world while you're in the zone.

  • Built w/ best-in-class 98% active noise cancellation
  • Feature AptX + AAC low latency technology to eliminate audio lag
  • Integrated smart sensor automatically pauses music when headphones are removed
  • Swipe controls allow you to adjust volume & skip tracks on the headphones
  • Dual omnidirectional mics enable crystal clear phone calls

Specs

  • 98% active noise cancellation
  • Speakers: 40mm neodymium
  • Audio impedance: 320hm
  • Battery life (Bluetooth only): approx. 25-35 Hours
  • Battery life (Bluetooth + ANC): approx. 15-25 Hours
  • Charging time: 3.5 hours
  • Charging port type: micro USB
  • Battery type: Li-Polymer
  • Operational range: approx. 10m
  • Wired connection: 3.5mm jack
  • Bluetooth version + chipset: 4.2 / CSR8670 With aptX Low Latency + AAC
  • Bluetooth profiles: HFP, HSP, A2DP, AVRCP

Includes

  • Culture™ V1 Wireless ANC Over-Ear Headphones (black)
  • USB charging cable
  • Aux cable
  • 3.5 mm (F) to 1/4 in. (M) stereo headphone adapter cable
  • Sleek and sturdy Culture™ carrying case
  • Product manual

Shipping

  • Ships Internationally
  • Expected Delivery: Mar 30 - Apr 2
  • Expected International Delivery: Mar 30 - Apr 2

Terms

  • Includes 5-year limited manufacturer warranty