Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$39.99 $89.99 55% off
by Onetify
(48)
Add to Cart
Add to Cart ($39.99)

Ending In:

Description

Enjoy wireless listening anywhere and everywhere with the ultra-portable, super lightweight CX1 True Wireless Earbuds. These teeny earbuds pack an audio punch and feature a sophisticated, sleek and understated design so you'll look good when you're in transit. Plus, the included charging box lets you get a charge on the move.

  • Super lightweight & portable for easy use while traveling
  • Comes w/ a 500mAh charging box to recharge up to five times on the go
  • Features a 2-3 hour battery life & up to 60 hours standby time
  • Bluetooth 4.2 gives you a crisp connection & up to 30-foot range

Specs

  • Bluetooth 4.2
  • Bluetooth protocol: ADP1.3 HFP1.6 HSP1.2 AVRCP 1.6 /D1.3
  • Playtime: 2-3 hours
  • Standby time: 2-3 days
  • Battery capacity: 60mAh
  • Charging box capacity: 500mAh
  • Charging time: 1 hour
  • Bluetooth range: up to 30'
  • Weight: 0.15 oz
  • Color: black

Compatibility

  • Bluetooth-compatible devices

Includes

  • Earphones
  • 500mAh charging box
  • USB cable

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Apr 5 - Apr 8

Terms

  • All sales final.