Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart
Add 1 Year Warranty - $4.99
Add 2 Year Warranty - $5.99

Ending In:

Description

Dapper 150 is a corrosion-resistant, long-lasting, and low maintenance blade that requires no oiling and will never allow rust to get in the way of a clean cut. Designed to disappear in your pocket and surface for quick access when you need it, Dapper 150 lets you skip the frustration of searching for a knife or scissors by always living discreetly in your pocket. Plus, thanks to the complete disappearance of the blade when closed, it's completely safe and comfortable to carry.

  • 420 stainless steel blade is durable, practical & low maintenance
  • Lightweight & fits perfectly in your pocket
  • Quick-access blade hides within the handle
  • Easy to open w/ the steel lever
  • Centered & steady blade

Specs

  • Material: 420 stainless steel blade and machined aluminum
  • Overall length: 6"
  • Blade length: 2.38”
  • Handle thickness: 2.38"
  • Blade shape: Drop point
  • Closed length: 3.50"
  • Blade thickness: 0.07"
  • Weight: 2.98oz
  • Mechanism: Slip joint

Includes

  • Dapper 150 Ultra Slim Knife

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 3 - Aug 6

Terms

  • All sales final.