Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$104.99 $299.00 64% off
by Dell

choose type:


Add to Cart
Add 1 Year Warranty - $21.99
Add 2 Year Warranty - $28.99

Ending In:

Description

With a 2.1 GHz Intel Celeron processor and an Intel HD Graphic coprocessor, the Dell Chromebook 11 lets you load web pages faster and open several tabs without lagging. This laptop is built to the U.S. Military Standard, tested for durability, pressure, temperature, humidity, shock, and vibration. The Dell Chromebook also features Wi-Fi and Bluetooth 4.0 wireless connectivity so you can work on your presentations and other important files on the go. This refurbished Dell Chromebook 11 gives you good-as-new features for only a fraction of what you'd pay buying new.

  • 2.1 GHz Intel Celeron processor: Load web pages faster & open several tabs without the lag
  • 16GB eMMC SSD storage: Save & store all your important photos, videos, documents & other files
  • 11.6" Anti-Glare HD LCD: Browse & stream in a large screen without hurting your eyes
  • 10-hour battery life: Take all the time you need to work on your daily or due tasks without running out of power
  • Model year: 2014

Refurbished Rating

This product is listed with a grade “A” rating. It may show a like-new appearance with no visible scratches. The product is completely tested and verified fully functional.

Specs

  • Color: grey
  • Product dimensions: 1"H x 11.6"L x 16.3"W
  • Screen size: 11.6"
  • Anti-glare HD LCD
  • Max screen resolution: 1366 x 768 pixels
  • Processor: 2.1 GHz Intel Celeron
  • RAM: 4GB DDR3 SDRAM
  • Hard drive: 16GB SSD
  • Graphics coprocessor: Intel HD Graphic
  • Chipset brand: Intel
  • Card description: integrated
  • Number of USB 2.0 ports: 1
  • Average battery life: 10 hours
  • Operating system: Chrome OS
  • Wireless connectivity: 2x2 802.11 ac/a/b/g/n + Bluetooth 4.0
  • Model number: XDGJH-cr

Includes

  • Dell Chromebook 11 11.6" 16GB Wi-Fi Grey (Certified Refurbished Grade A)
  • Charger

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 23 - Sep 30

Terms

  • 90-day warranty from the third party included
  • 90-day return policy