Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$47.99 $62.99 23% off
free shipping
Add to Cart
Add to Cart ($47.99)
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Ending In:

Description

Enjoy fresh, delicious, and healthy juice drinks with the Easehold Dual Speed 600W Juicer. This juice extractor has BPA-free, food grade stainless-steel blades and a special 3-inch inlet to extract more juice, vitamins, and minerals faster than other juicers. For safety purposes, the juicer will not operate without the cover in its place and the safety locking arm in the vertical position. You can easily assemble, disassemble, and clean the juicer's anti-drip discharge spout, large-capacity pulp collector and pulp container. The Dual Speed 600W Juicer comes with a high performance pure copper motor and juicing screw made of high-quality food grade anti-oxidation materials for durable use.

  • Drink healthy & delicious juices from less fruit without destroying their natural flavor and nutritional benefits
  • Get higher juice yield with powerful stainless steel blades & a special 3" inlet
  • Assure your safety w/ the overload protection system
  • Clean without a sweat w/ an easy-to-assemble anti-drip discharge spout, 1600ml capacity pulp collector & 450ml pulp container

Specs

  • Materials: alloy, ABS, PC, stainless steel
  • US, Canada, Japan: AC100~120V, 50~60HZ, 400W (Maximum 600W)
  • EU: AC220~240V, 50~60HZ, 600W (Maximum 800W)
  • Switch: Adjustable 2 speeds
  • Pulp collector capacity: 1600 ml
  • Pulp container capacity: 450 ml
  • Net weight: 2.48 kg/5.5 lb
  • Gross weight: 2.9 kg/6.4 lb

Includes

  • Easehold Dual Speed 600W Juicer
  • Cleaning brush
  • User manual
  • Thank You card

Shipping

  • free shipping
  • Ships to Contiguous US
  • Expected Delivery: Sep 4 - Sep 7

Terms

  • Manufacturer's 1 year warranty included
  • 30-day return policy