Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$249.99 $499.98 50% off
by ECOVACS
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Description

Life can get pretty hectic; but no matter how crazy it gets, you can always count on coming home to a clean house when you have ECOVACS DEEBOT tidying up your floors. With Smart Navi Mapping and Navigation Technology, DEEBOT can scan and map your living space to automatically clean while you're out and about. You can control and manage your DEEBOT with both Amazon Echo and Google Home or use the companion app right on your phone. With this refurbished model, you can bring the smart cleaning power of DEEBOT into your home for a fraction of what it would cost new!

  • Smart Navi Mapping & Navigation Technology: scans and maps your whole living space
  • ECOVACS app: Draw virtual boundaries, choose cleaning modes & assign cleaning areas
  • Customizable: Leverage a host of customizable features that can be adjusted to suit your home
  • Interchangeable inlet system: Change the suction method for different types of messes
  • Multi cleaning modes: Tackle a variety of different messes, like dirt, debris & crumbs
  • Google Home & Amazon Alexa-enabled: Direct your DEEBOT as you would any other connected device

Specs

  • Series: DEEBOT 901
  • Model number: DEEBOT 901 Re
  • Condition: manufacturer refurbished
  • Smart mode: Smart Navi 3.0
  • Working mode: auto area custom
  • Continuation mode: yes
  • Voice report: yes
  • Carpet identify: no
  • Anti-Drop: yes
  • Anti-Collision: infrared anti-collision sensor bumper rail
  • Anti-Block: yes
  • Auto charging: yes
  • Suction/Main brush: interchangeable intake
  • Surface covered: bare floor, low file carpet, wood floor, and ceramic tile
  • Working time (min): 100/70
  • Filter: Filter net, sponge, and high efficiency filter
  • Side brush: dual
  • App control: yes
  • E-map: yes
  • Virtual boundary: yes
  • Movement control: yes
  • Working mode switch: yes
  • Time scheduling: yes
  • Remote control: no
  • Machine weight: 7.7 lb
  • Max door sill crossing (cm): 1.8
  • Noise level (db.) (standard/max, intensive): 67.5/71
  • Dust bin capacity (ml): 350
  • Charging time: Approx. 4 hours

Compatibility

  • Amazon Alexa
  • Google Home
  • iOS 9.0 or later
  • Android 4.1 or later

Includes

  • ECOVACS DEEBOT 901 Robotic Vacuum Cleaner (Refurbished)
  • Instruction manual
  • Main brush
  • 4 side brushes
  • Power adapter
  • Docking station

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 30 - Sep 2

Terms

  • Refurbished by manufacturer and comes with 90-day manufacturer warranty