Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$159.99 $1,800.00 91% off

choose color:


Add to Cart
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Description

  • Model: HERHR4101
  • Band color: black
  • Band material: genuine leather crocodile-embossed
  • Band width: 22mm near case, 20mm near clasp/buckle
  • Bezel color: silver
  • Case: silver + circle-shaped
  • Case finish: brushed + stainless steel
  • Case thickness: 15mm
  • Case width: 44mm, 47mm w/ crown
  • Clasp/buckle: strap buckle
  • Dial: silver + analog
  • Hand color: black
  • Movement: chinese + automatic
  • Time zones: single
  • 316L surgical-quality stainless steel case
  • Jeweled automatic movement
  • Jewel bearings: 20 jewels
  • 42-hour power reserve
  • Beats per hour: 21,600 BpH
  • Sapphire-coated mineral crystal
  • Semi-skeleton dial
  • Observation caseback to view movement
  • Logo-engraved crown
  • Logo-engraved stainless steel clasp
  • Luminous hands & markers
  • Day & date sub-dial
  • 5 ATM water resistance

Includes

  • Heritor Automatic Watches: Hannibal Collection (Model HERHR4101)
  • Warranty card

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 28 - Oct 1

Terms

  • Manufacturer's 2-year limited warranty included