Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart

Ending In:

Description

Used to potentially help relieve symptoms of anxiety, insomnia, chronic pain, inflammation and more, hemp extract can give you just the boost you need to get through the day, and you can tap into its power with these CBD Hemp Extract Capsules. Sourced from organic, high-quality industrial hemp, these capsules capture a powerful, potent dose of Hemp Extract in an easy-to-take, digestible form.

  • Use to potentially help relieve symptoms of anxiety, insomnia, chronic pain, inflammation & more
  • Take once or twice daily for optimal results
  • Enjoy hemp extract sourced from organic, high-quality industrial hemp
  • Take in an easily digestible capsule form

Customers must be 18+ to purchase. Hemp derived. Contains less than 0.3% THC.

Specs

  • Dimensions: 1.875" x 1.875" x 4.25"
  • Weight: 1.3 oz
  • Amount: 15-count
  • 15 mg of Hemp Extract per capsule
  • Serving size: one capsule
  • Servings per container: 15
  • Pure Hemp Extract (Cannabidiol)
  • Calcium (Citrate/Carbonate)
  • Magnesium (Oxide/Glycinate)
  • Proprietary blend: Pure Hemp Extract, White Willow Bark and Turmeric
  • Non-psychoactive
  • No THC
  • CBD?: yes
  • Certified/licensed provider?: yes
  • Product ingredients: CBD, white willow bark, turmeric
  • Hemp Stalk Derived?: yes
  • Hemp Extraction Source: CO2/U.S. hemp
  • THC content level: <.3%
  • Recommended Daily Dosage?: 10-20 mg
  • Expiration: 3/1/2020
  • Side effects: none
  • FDA approved?: no
  • This product has not been evaluated by the FDA. It is not intended to diagnose, treat, cure, or prevent disease. It is recommended to consult with your physician before taking any new dietary supplement.
  • Note: CBD Capsules are taken just like any other capsule pill. Simply place the capsule in your mouth and swallow with a big sip of water. CBD Capsules only contain plant-based materials, so you can’t overdose from them and they are not known to cause gastrointestinal upset. You can take Hemp Extract capsules on an empty stomach or after food, depending on your preference.
  • Note: For most effective results, it's recommend to take Hemp Extract Capsules daily. If you’re new to Hemp Extract, start with just one capsule a day. You can gradually increase your daily dose as you experience how Hemp Extract impacts your health.

Includes

  • CBD Hemp Extract Capsules (15-Count)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 6 - Jun 9

Terms

  • COA 30-day warranty