Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart

Ending In:

Description

Used to potentially help relieve symptoms of anxiety, insomnia, chronic pain, inflammation and more, hemp extract can give you just the boost you need to get through the day, and you can tap into its power with these CBD Hemp Extract Gummies. Sourced from organic, high-quality industrial hemp, these gummies capture a powerful, potent dose of Hemp Extract in a fun, tasty gummy bear form.

  • Use to potentially help relieve symptoms of anxiety, insomnia, chronic pain, inflammation & more
  • Take once or twice daily for optimal results
  • Enjoy hemp extract sourced from organic, high-quality industrial hemp
  • Take in a fun, tasty gummy bear form

Customers must be 18+ to purchase. Hemp derived. Contains less than 0.3% THC.

Specs

  • Dimensions: 2.75" x 4.25"
  • Weight: 0.5 oz
  • Gummies per container: 15
  • Hemp Extract Blend made with Certified Pure Cannabidiol (CBD)
  • Also contains: White Willow Bark, Turmeric, Sugar, Corn Syrup, Gelatin, Citric Acid, Calcium Lactate, Silicon Dioxide, and Natural and Artificial Flavors
  • 15 mg of Hemp Extract per gummy
  • Certified Pure CBD, Non-THC
  • Non-psychoactive
  • CBD?: yes
  • Certified/licensed provider?: yes
  • Product ingredients: CBD, white willow bark, turmeric
  • Hemp stalk derived?: yes
  • Hemp extraction source: CO2/U.S. hemp
  • THC content level: <.3%
  • Recommended daily dosage: 10-20 mg
  • Expiration: 3/1/2020
  • Side effects: none
  • FDA approved?: no
  • This product has not been evaluated by the FDA. It is not intended to diagnose, treat, cure, or prevent disease. It is recommended to consult with your physician before taking any new dietary supplement.
  • Note: It’s important to keep in mind that Hemp Extract affects everyone differently, depending on age, weight, gender and a variety of other factors. It's recommended to start with one gummy per day to see how they help you. If you feel you need an additional boost, increase your daily dose to two gummies per day. You can take one in the morning and one at night or take the two gummies together. For best results, take gummies consistently every day.

Includes

  • CBD Hemp Extract Gummies (15-Count)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Mar 29 - Apr 1

Terms

  • COA 30-day warranty