Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!

Description

The Hush Blanket is engineered to relax the nervous system by simulating the feeling of being held or hugged. This increases serotonin and melatonin levels while decreasing cortisol levels—improving your mood and promoting restful sleep at the same time—All without ever filling a prescription. For optimal results, pick a Hush blanket that matches 10 percent of your body weight.

Specs

  • Weight: 15 lb
  • Size: Twin, 48" x 78"
  • Blanket cover: super-soft "Minky" microfibre threading
  • Inner blanket: microfibre
  • Filling: glass micro beads
  • Color: dark gray

Includes

  • Hush Classic Weighted Blanket (15lb/Twin)
  • "Minky" duvet cover

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 2 - Aug 5

Terms

  • Manufacturer's 100-night warranty included