Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!

Description

Hydration is key when you're out on the trail, but the mistake many hikers make is lugging their water in a bottle that weighs them down as they go. Using a flexible hose that draws from a heat-sealed BPA-free water bladder, the Hydro-Pro Hydration Backpack lets you tote your H₂O with minimal bulk. Simply throw it on, feed your hose over the left or right strap, and hydrate as you blaze your own trail.

  • Transport your water supply comfortably on your back
  • Take a sip on the fly w/ the hose's cushioned bite valve
  • Carry your phone, wallet & other essentials in the side pockets
  • Wear the reflective trim to stay safe at night
  • Signal to others w/ the built-in emergency whistle

Specs

  • Color: black
  • Dimensions: 15"H x 9"L x 1"W
  • Built-in safety whistle
  • Reflective trim
  • Water bladder size: 1.5 L
  • Adjustable mesh straps
  • Chest strap range: 27” to 50"
  • Side storage pockets
  • Dual hydration ports on left and right sides
  • Heat-sealed BPA-free water bladder
  • Water-resistant

Includes

  • Aduro Sport Hydro Pro Hydration Backpack (1.5L/Black)
  • 1.5L BPA-free water bladder
  • Manufacturer's lifetime warranty
  • Manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 26 - Sep 29

Terms

  • All sales final.