Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$19.99 $59.95 66% off
by Avanca
(18)
Add to Cart
Add to Cart ($19.99)
Add 1 Year Warranty - $4.99
Add 2 Year Warranty - $5.99

Ending In:

Ships from vendor within 2 days

Description

With the Avanca i11 True Wireless Bluetooth Earbuds, you can now enjoy great sound by simply connecting the headphones to your iOS or Android device with Bluetooth. With the built-in microphone of the i11 Headphones, you can easily answer calls when it rings without having to take the headphones off. The headphones have a range of 10m, ideal for walking around the house. Its 300mAh battery can last up to three hours of playtime and up to seven hours on standby and can be recharged in just 70 minutes. Plus, the included charging case lets you listen for longer on the go.

  • Stream your music playlists by connecting your iOS or Android device via Bluetooth
  • Easily answer calls without taking your headphones off w/ its built-in microphone
  • Enjoy your favorite music for up to 3 hours
  • Fastly recharge your earphones in just 70 minutes

Specs

  • Color: white
  • Materials: plastic, ABS
  • Product dimensions: 2"H x 2"L x 1.6"W
  • Bluetooth: v 5.0 + EDR
  • Range: 10m
  • Battery capacity, charging case: 300 mAh
  • Battery capacity, headphones: 35 mAh
  • Battery life (in operation): up to 3 hours
  • Battery life (standby): up to 7 hours
  • Charging time: 70 min
  • Headphone type: in-ear

Compatibility

  • iOS or Android

Includes

  • Avanca i11 True Wireless Bluetooth Earbuds
  • Charging pouch
  • USB charging cable

Shipping

  • Ships to US
  • Expected Delivery: Sep 20 - Sep 27

Terms

  • Manufacturer's 12 month warranty included