Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$59.99 $169.99 64% off
by IPM
(16)
Add to Cart
Add to Cart ($59.99)
Add 1 Year Warranty - $15.99
Add 2 Year Warranty - $19.99

Ending In:

Description

It's a cap; it's a camera. It's both! Tucked inside this cap is a compact IP camera capable of capturing HD photo and video. The cap supports remote PC recording via WiFi, as well as local recording to a microSD card. You can set it for motion detection, manual, or scheduled recording, and even operate it remotely via the companion mobile app. Stick it on your desk to discreetly keep tabs on your valuables or wear it throughout the day and record your adventures.

  • Capture HD video & photos via the built-in camera
  • Control the camera remotely via the companion app
  • Record footage to your PC or to a local microSD card (not included)
  • Set the camera for motion detection, manual or scheduled recording
  • Use it as a discreet security camera or wear it to record your day
  • Capture videos at 1280x720 HD resolution & photos at 2560x1920 HD resolution

Specs

  • Dimensions: 2.5"H x 7.6"L x 7.5"W
  • Materials: polyester and metal wires
  • Li-polymer battery
  • 5.0 megapixel camera
  • 2560x1920 picture resolution
  • Battery life: 160 minutes
  • Image sensor: 1.0 megapixel HD
  • Video compression: H.264 high profile, JPEG snapshot
  • Lens: 0.6MM
  • Min. illumination: 1.5 Lux
  • Framerate: 30fps, NTSC, 25fps Pal
  • Video resolution: HD 1280 x 720P
  • Video bit rate: 32Kbps to 2.5Mbps
  • IR cut filter
  • Microphone: built-in (for audio monitoring, effective up to 16ft)
  • 2-way audio
  • Recording mode: motion detection, manual and scheduled
  • Storage: record to local SD (up to 32GB, not included); record to remote PC; video or snapshot
  • Playback: playback via SD reader; real time remote playback
  • Motion detection: VMD (video motion detection)
  • Alarm reactions: alarm photo email; record photo to FTP; record video/photo to SD
  • Wireless network: WiFi 802.11 b/g/n
  • IP mode: dynamic IP address; static IP address
  • Online users: 10 users at the same time
  • Mobile surveillance: iPhone, Android
  • Push alarm support
  • Remote access
  • Onvif support
  • Power: USB 5V

Compatibility

  • UCCAM app: Android 2.2 or later/iOS 6.0 or later

Includes

  • iPM Baseball Cap & HD IP Camera
  • Cable
  • Manual
  • Note: MicroSD card not included

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 26 - Sep 29

Terms

  • All sales final.