Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$54.99 $75.00 26% off
by Kinin

Description

Experience the benefits of aromatherapy wherever you go with the KININ Eco, the world's first rechargeable, reusable personal essential oil diffuser. Using magnetic wellness pods packed with powerful essential oil blends, the KININ Eco lets you breathe in your favorite essential oils on the go. Just insert your pod into the top of the Eco, click the Eco button five times, and place the diffuser in your mouth. Breathe in through your mouth then out through your nose and repeat as desired. With this kit, you'll get your own KININ Eco plus a Recover and Meditate Wellness pod to get you started.

  • Enjoy your favorite essential oil blends on the go
  • Easily switch oils w/ the magnetic wellness pods
  • Tap into a zen-like experience & enjoy warm, sweet, and floral notes w/ the Meditate wellness pod
  • Use the Recover wellness pod as a potential anti-bacterial & anti-inflammatory to refresh, decongest, and soothe a sore throat or sore muscles
  • Seamlessly recharge by connecting the USB charger to any standard computer USB port or wall charger

Customers must be 18+ to purchase.

Specs

  • KININ Eco
    • Charging and status indicator lights
    • Dimensions: 13.3 x 1.7 x 1.0 cm
    • 1.6 Ohm ceramic coil battery-500 Mah
    • A full charge takes about 2 hours, and will typically last longer than 24 hours
    • Note: You can use the blends as much as you like, but for an optimum experience, 3-5 breaths are recommended 5-6 times per day. This will allow you to get 45 days of usage out of each pod.
  • Meditate Wellness Pod
    • USDA certified organic oils
    • Frankincense (origin: Oman) (method: hydrodistillation)
    • Bergamot (origin: USA) (method: CO2 total extract)
    • Ylang Ylang (origin: Madagascar) (method: steam distilled)
    • Blend also contains clary sage, sweet orange, and hints of rosemary
    • Non-GMO, soy-free, gluten-free, PG-free, sugar-free, vegan, and organic
  • Recover Wellness Pod
    • USDA certified organic oils
    • Clary sage (origin: France) (method: steam distilled)
    • Eucalyptus (origin: Australia) (method: steam distilled)
    • Peppermint (origin: USA) (method: steam distilled)
    • Blend also contains petitgrain, bergamot, and a small amount of tea tree
    • Non-GMO, soy-free, gluten-free, PG-free, sugar-free, vegan, and organic

Includes

  • Kinin Eco
  • USB charging cable
  • Recover wellness pod
  • Meditate wellness pod
KININ products only use USDA certified organic essential oils. KININ products are entirely nicotine and tobacco free, as well as being free of all GMOs and artificial ingredients. Everything KININ makes is 100% organic, vegan safe, and cruelty free. Due to the hand-to-mouth nature of this product, KININ asks that those planning to purchase are either over the age of 18, or have explicit permission from a parent or guardian before purchasing.

Users with asthma or a similar pulmonary condition should not use KININ Wellness Pods. KININ does not recommend using KININ Wellness Pods while pregnant or breastfeeding, as some of KININ's blends contain specific essential oils that NAHA and AIA recommend avoiding in these circumstances.

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 30 - Sep 2

Terms

  • KININ will, at no cost to its customers, replace any products that are defective within 15 days of purchase