Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$89.99 $599.00 84% off
by Lenovo
(17)
Add to Cart
Add to Cart ($89.99)
Add 1 Year Warranty - $19.99
Add 2 Year Warranty - $24.99

Ending In:

Description

Easy to use, durable, and designed to boot in seconds, the Lenovo N21 Chromebook empowers you to work in a pinch and no matter where your day takes you. The N21 Chromebook has a 180-degree rotating camera that lets you capture still photos and video from the world around you, and it sports a powerful built-in battery that's designed to last for hours on end, whether you're working, gaming, or just browsing to your heart's content.

  • Chrome OS: boot as quickly as 3 seconds & enjoy integrated browser security, and auto-updates
  • 180-Degree Rotating Camera: capture still photos & video from the world around you
  • 36.63Wh 6-cell integrated battery: use for up to 8 hours on a single charge
  • Durable design: withstand daily wear & tear w/ reinforced ports, hinges and corners
  • 10-Point Multitouch Display: navigate w/ improved accuracy & responsiveness
  • Model year: 2011

Specs

  • 11-inch HD SVA BrightView WLED-backlit 1366 x 768 resolution
  • MaxxAudio Audio
  • CPU: 2.16 GHz
  • 16GB SSD drive
  • 4GB DDR3 SDRAM
  • Intel Celeron N2955U Processor
  • Multi-format media reader (SD, SDHC, SDXC)
  • 802.11 A/C
  • Bluetooth 4.0
  • 1 USB 3.0 port
  • 2 USB 2.0 port
  • 1 HDMI port
  • 1 headphone/microphone jack
  • 3-cell, 36 WHr Li-ion / Battery
  • Chrome OS
  • Weight 3.6 lb
  • Color: black
  • Dimensions: 16.6"H x 11"L x 2.7"W
  • Model number: N21

Includes

  • Lenovo N21 11.6" Chromebook 16GB (Refurbished)
  • AC adapter

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 25 - Sep 28

Terms

  • All sales final.