Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$1,099.99 $1,553.99 $2,299.99 Price Drop!
by LG
Add to Cart
Add to Cart ($1,099.99)
Add 3 Year Warranty - $129.99
Add 2 Year Warranty - $96.99

Ending In:

Description

Movies, sports, games and more come to thrilling new life thanks to the hyper-intelligent tech packed inside the LG B8 TV. Engineered with the new LG OLED-exclusive α7 intelligent processor and LG ThinQ® AI, the B8 gives way to rich colors and deep details as you binge on your favorite content. It comes with Google Assistant built in, so you can control compatible smart home devices using just your voice. And, despite its power, the B8 still remains sleek and incredibly slim for unobtrusive wall-mounting or tabletop placement.

Named one of Consumer Reports' Best 4K TVs of 2018!

  • Enjoy rich colors & impressive visuals w/ exclusive processing technology
  • Experience the perfect black & intense color of the LG OLED display
  • Enjoy support of major HDR formats including Dolby Vision™, HDR10 & HLG
  • Witness a more detailed sound experience w/ Dolby Atmos®
  • Show off breathtaking photos in your space w/ Gallery Mode
  • Create a center for your smart home & beyond w/ Google Assistant built-in & support for Amazon Alexa
Note: Due to the size of this TV, our support heroes may need to reach out post-purchase for a phone number to ensure your TV is delivered without issue.

Specs

  • Diagonal Class: 55 inches
  • Diagonal Size: 54.6 inches
  • Picture Quality: 4K Ultra HD (3,840 x 2,160)
  • Processor: α7 Intelligent Processor
  • 4K Cinema HDR
  • HDR Format Support: Dolby Vision®, Advanced HDR by Technicolor®, HDR10, HLG
  • Infinite Contrast
  • Pixel Level Dimming
  • Ultra Luminance: Pro
  • Intense Color
  • Billion Rich Colors (10-bit)
  • Tru Color Accuracy
  • Wide Viewing Angle
  • 4K Upscaler
  • LG AI ThinQ®
  • Google Assistant compatible
  • Google Home and Amazon Alexa Compatible
  • Intelligent Voice Recognition
  • Operating System: webOS
  • "Magic" Remote Control
  • Universal Control Capability
  • Gallery Mode
  • LG Content Store (App Store)
  • Full Web Browser
  • Channel Plus
  • Screen Share and Content Share
  • Speaker System: 2.2 Channel
  • Output Power: 40W (WF: 20W)
  • Dolby Atmos
  • DTS Decoder: DTS-HD
  • Bluetooth Audio Playback
  • LG Sound Sync
  • Wi-Fi® Built-in: 802.11ac
  • Bluetooth® 4.2
  • Wi-Fi Direct
  • IP Control
  • Simplink (HDMI CEC)
  • Tuner: ATSC, Clear QAM
  • HDMI (HDCP 2.2): 4, (1 rear, 3 side)
  • Audio Return Channel Support (via HDMI)
  • USB v 2.0: 3, (2 rear, 1 side)
  • RF In (Antenna/Cable): 1 (rear)
  • Composite In: 1 (rear)
  • Ethernet: 1 (rear)
  • Digital Audio Out (Optical): 1 (rear)
  • RS232C (Mini Jack): 1 (rear)
  • Power Supply (Voltage, Hz): 120Vac 50-60Hz
  • Standby Power Consumption: 0.5W↓
  • Wall Mount: VESA 300 x 200
  • Dimensions Without Stand (WxHxD): 48.3" x 27.8" x 1.8"
  • Dimensions With Stand (WxHxD): 48.3" x 29.6" x 8.7"

Includes

  • LG B8 TV
  • Remote
  • "Magic" Remote Control (AN-MR18BA.AUS)
  • Remote Control Battery
  • Power Cable
  • User Manual
  • E-Manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Sep 25 - Sep 28

Terms

  • Manufacturer's 1-year parts and labor warranty included