Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$59.99 $129.99 53% off
by IPM

choose type:


Add to Cart
Add 1 Year Warranty - $15.99
Add 2 Year Warranty - $19.99

Ending In:

Description

There's hiding in plain sight, and then there's the LizaCam USB Wall Plug. Disguised as your humble charger, this device houses a hidden camera, so you can keep an eye on your living space from any power outlet. Plug it into any standard wall outlet, and you can tap into the camera's HD feed straight from your smartphone, tablet, or computer via WiFi. The LizaCam can record audio and video to a Micro SD card and—of course—doubles as an actual charger in a pinch.

  • Discreetly record HD video from any wall outlet
  • Watch live HD footage from your smartphone, tablet, or computer
  • Capture footage w/ motion detection
  • Record at night w/ low-light performance
  • Charges your devices like a regular USB wall plug
  • Save your footage w/ the 32GB SD card

Specs

  • Dimensions: 2.4"x 1.2"x 1.2"
  • Weight: 3.2 oz
  • Real-time audio and video recording
  • HD video resolution
  • Smartphone/tablet APP remote view and control
  • PC viewing and control
  • Motion detection
  • Low-light performance
  • Pixels: 500 million CMOS
  • View resolution: 1080P, 720P, 640P
  • Video format: ASF
  • Frames: 25
  • Angle: 120°
  • Minimum illumination: 1LUX
  • Compression format: H.264
  • Recording range: 16ft"
  • Power consumption: 240MA / 3.7V
  • Storage temperature: -4-176° F
  • Operating temperature: 14-140° F
  • Operating humidity: 15-85% RH

Compatibility

  • Memory card type: MicroSD Card
  • Memory card max size: 32GB
  • Play software: VLCPlayer / SMPlayer
  • Computer operating systems: Windows / Mac OS X
  • App name: LizaCam
  • App compatibility: iOS 7 and later or Android 4.2 and later
  • Web browser: IE7 and later, Google Chrome, Firefox, and Safari

Includes

  • LizaCam USB Wall Plug With Hidden Camera
  • Instructions
  • Reset pin
  • 32GB SD card

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 4 - Aug 7

Terms

  • All sales final.