Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add 1 Year Warranty - $7.99
Add 2 Year Warranty - $9.99

Description

Rugged, versatile, and sporting a powerful 4 megapixel sensor, this factory refurbished Lorex Indoor WiFi Camera stands a head above the other WiFi security cameras on the market. This camera is engineered to capture video in crystal-clear 2K super HD resolution, giving you a detailed view of your home when you're away. Its 155° ultra wide field of view delivers even greater viewing coverage; and it records with 40 feet of color night vision so you can still keep tabs in the dark.

  • 4 MP sensor: Monitor your surroundings in sharp 2K resolution
  • 40' color night vision: Keep tabs on your home even when it's dark
  • 155° field of view: Observe with a greater field of view & detect threats earlier
  • iOS & Android companion app: View live video whenever you want from your smartphone or tablet
  • SmartZone™ technology: Customize specific zones to monitor in your feed
  • Rapid Recap (w/ free Lorex Cloud subscription): compile hours' worth of motion events into a short video summary
  • Lorex Cloud™ free subscription: Get recording & video history up to 2 days
  • HDR technology: Capture even more details w/ advanced light tech
  • Real-time 2-way talk: Record & communicate w/ others in your feed

Refurbished Rating

This product is factory refurbished and comes in retail packaging.

Specs

  • Dimensions: 3.7"H x 2.3"L x 2.3"W
  • 1/3" 4MP sensor with 5x digital zoom
  • 4MP Super HD (2680 x 1440) / 1080p (1920 x 1080)
  • Amazon Alexa™ Support
  • Color Night Vision™ delivers full color nighttime video for improved recognition of objects in low light conditions*
  • Enhanced H.264 Encoding
  • 155° diagonal, 130° with dewarping
  • Speaker, microphone, full duplex, active noise cancellation
  • 16GB microSD card (pre-installed), 64GB microSDHC or microSDXC supported (class 10 or higher)
  • Operating Temperature: 14°F ~ 104°F / -10°C ~ 40°C
  • SSL video encryption
  • Weight - 0.26lbs / 118g
  • Model number: FXC32BK

Compatibility

  • Wireless requirements: WiFi 802.11b/g/n 2.4Ghz (WEP, WPA, WPA2 encryption supported); Bluetooth Low Energy (BLE, encrypted)
  • Connectivity requirements: Wi-Fi connection, broadband internet connection; min. 1 Mbps upload speed
  • LOREX SECURE™ app requirements: iOS 7 or later, Android 4.2.2 or later
  • Supported browsers: IE10 or higher, Microsoft Edge, Safari, Chrome, and Firefox

Includes

  • Camera
  • Mounting plate
  • MicroUSB cable
  • Mounting screws
  • Drywall anchors
  • Cable clips
  • Power adapter
  • 16GB microSD card
  • User guide
  • Condition: factory refurbished and comes in retail packaging

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jul 8 - Jul 11

Terms

  • Manufacturer's 90-day warranty