Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$389.99 $1,499.00 73% off
by Apple
free US shipping
Add to Cart
Add to Cart ($389.99)
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Ending In:

Description

With its powerful Dual-Core Intel i7 processor, this refurbished MacBook Pro provides next-level performance so you can breeze through your to-do's faster and hassle-free. Connect high-performance peripherals & high-resolution displays to a single port, and transfer files at lightning speeds with its Thunderbolt technology. And, since this product is refurbished, you'll be getting your hands on quality Apple hardware for a fraction of what you'd pay buying new!

  • Built-in FaceTime HD camera: Enjoy amazingly crisp HD video calls
  • New Thunderbolt technology: Connect high-performance peripherals & high-resolution displays to a single port, and transfer files at lightning speeds
  • Multi-Touch technology: Have precise cursor control & pressure-sensing capabilities and pressure-sensitive drawing
  • 750GB HDD 5400 rpm storage: Import & store more important files
  • Built-in 63.5W/h Li-Poly battery: Enjoy up to 7 hours of battery life
  • Model Year: late 2011

Refurbished Rating

This product is listed with a grade “B” rating. It may have light scuffing on the bevel/case or light scratches/dents on the body.

Specs

  • Color: silver/white
  • Materials: aluminum, plastic, magnesium, polycarbonate
  • Screen size: 13.3"
  • Screen resolution: 1280 x 800
  • Processor: 2.8 GHz Intel Core i7
  • RAM: 4 GB SDRAM
  • Memory speed: 1333 MHz
  • Hard drive: 750 GB HDD 5400 rpm
  • Graphics coprocessor: Intel HD Graphics 3000
  • Chipset brand: intel
  • Card description: integrated
  • Wireless type: 802.11abg
  • Number of USB 2.0 ports: 2
  • Average battery life (in hours): 7 hours
  • Model number: MD314LL/A

Includes

  • Apple MacBook Pro 13.3” 750GB Wi-Fi Silver/White (Certified Refurbished)
  • AC charger

Shipping

  • free US shipping
  • Ships Internationally
  • Expected Delivery: Sep 3 - Sep 6
  • Expected International Delivery: Sep 3 - Sep 6

Terms

  • 30-day warranty from third party included