Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$27.99 $39.99 30% off
Add to Cart
Add to Cart ($27.99)

Ending In:

Description

Engineered for active lifestyles, the MEE Audio M68 earbuds combine Bluetooth wireless technology with a secure, locked-in fit, providing unparalleled freedom of movement. Whether you're running on the treadmill or commuting to work, these lightweight buds will keep you connected to your music anywhere.

  • Flex-wire earhooks provide the most secure fit for running & other activities
  • Sweat-resistant nano-coating protects from moisture damange
  • High-performance 10mm drivers bring music & other media to life w/ enhanced bass and crystal clarity
  • Bluetooth 4.2 tech w/ built-in microphone allows for making calls, adjusting volume, & music playback
  • Dual batteries deliver up to 7 hours of talk/music playback time

Specs

  • Driver size: 10mm
  • Frequency response: 20Hz-20kHz
  • Bluetooth 4.2
  • Bluetooth range: 30 ft
  • Bluetooth profiles supported: A2DP, HSP, HFP, AVRCP
  • Battery type: dual built-in rechargeable batteries
  • Battery capacity: 100mAh (combined)
  • Playtime: 6.5 hours
  • Talk time: 7 hours
  • Standby time: 180 hours
  • Charging time: 2 hours
  • Microphone frequency response: 100Hz-10kHz

Compatibility

  • Bluetooth-compatible devices

Includes

  • Earbuds
  • Micro USB charging cable
  • 4 sets of ear tips
  • User manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 7 - Jun 10

Terms

  • Includes 1-year manufacturer warranty