Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart
Add 1 Year Warranty - $19.99
Add 2 Year Warranty - $24.99

Ending In:

Ships from vendor within 2 days

Description

The Morphic M65 series features a tough but classy stainless steel band. This durable, stylish watch is the mark of the weekend warrior, perfect for the office or the bar. Plus, with a 5ATM water resistance rating, it's built for all weather and adventure.

  • 316L surgical-quality stainless steel case
  • Non-glare scratch resistant mineral crystal
  • Logo-engraved stainless steel caseback & push-button deployment clasp
  • Magnified date display, 24-hour sub-dial, seconds sub-dial

Specs

  • Band color: silver stainless steel
  • Band width: 20mm near case; 18mm near clasp/buckle
  • Bezel color: silver
  • Case: silver + circle-shaped
  • Case finish: polished + stainless steel
  • Case thickness: 11mm
  • Case width: 42mm; 44mm with crown
  • Clasp / buckle: push-button deployment
  • Dial: green + analog
  • Hand color: silver
  • Movement: Japanese Quartz
  • Single time zones
  • 5 ATM water resistance

Includes

  • Morphic M65 Series Men's Watch (silver/green)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jul 5 - Jul 8

Terms

  • All sales final.