Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$109.99 $1,000.00 89% off

choose type:


Add to Cart
Add 1 Year Warranty - $21.99
Add 2 Year Warranty - $28.99

Ending In:

Ships from vendor within 2 days

Description

The M66 Series from Morphic is simultaneously rugged and flashy, with as much a commitment to style as practicality. With a genuine crocodile-embossed leather band, day, date, and 24-hour subdials, and 5 ATM water resistance, this watch was made for all terrain.

  • 316L surgical-quality stainless steel case
  • Accurate Japanese Quartz Movement & non-glare scratch-resistant mineral crystal
  • Logo-engraved stainless steel caseback & clasp
  • Skeleton dial
  • Day, date, & 24-hour subdials
  • Luminous hands & markers
  • 5 ATM water resistance

Specs

  • Band Color: Forest Green Genuine Leather
  • Band Width: 22mm near case; 20mm near clasp/buckle
  • Bezel Color: Silver
  • Case: Silver + Circle-Shaped
  • Case Finish: Polished + Stainless Steel
  • Case Thickness: 14mm
  • Case Width: 45mm; 49mm with Crown
  • Clasp / Buckle: Strap Buckle
  • Dial: Forest Green + Analog
  • Hand Color: Silver
  • Japanese Quartz Movement
  • Single time zones
  • Water resistance: 5 ATM

Includes

  • Morphic M66 Series Skeleton Dial Leather-Band Watch (Forest Green/Silver)

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 1 - Aug 4

Terms

  • All sales final.