Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$389 $449.00 13% off
by Apple
Add 3 Year Warranty - $49.99
Add 2 Year Warranty - $35.99

Description

Don't let the iPhone SE's compact size fool you. Featuring a powerful A9 chip, 12 MP camera, and a 4-inch Retina display tucked inside a lean frame, this ultra-portable phone packs quite the punch. You can take 8 MP still photos while recording 4K video, and store up to 128 GB of media. Plus, the iPhone SE brings added security with a fingerprint sensor built directly into the Home button.

  • Surf, browse & game anywhere on a stunning 4" Retina display
  • Snap breathtaking photos w/ a 12 MP camera
  • Capture 4K video on the go
  • Chat face-to-face w/ the FaceTime HD camera
  • Enjoy added security w/ the built-in fingerprint sensor

Specs

  • Color: rose gold
  • Dimensions: 5.8"H x 3.3"L x 1.8"W Retina display; 4‑inch (diagonal)
  • LED‑backlit widescreen Multi‑Touch display
  • 12 MP iSight camera with 1.22µ pixels; ƒ/2.2 aperture; Hybrid IR filter; Panorama (up to 63 MP)
  • 4K video recording (3840 by 2160) at 30 fps; Slo‑mo video support for 1080p at 120 fps and 720p at 240 fps
  • FaceTime HD Camera: 1.2 MP photos; ƒ/2.4 aperture; Improved local tone mapping; Retina Flash
  • Talk time: Up to 14 hours on 3G
  • Fingerprint sensor built into the Home button
  • A9 chip with 64‑bit architecture and embedded M9 motion coprocessor
  • Embedded M9 motion coprocessor
  • Originally released March 2016
  • Unlocked, SIM-Free
  • Model number: A16621
  • Storage: 128 GB
  • 4-inch Retina display with IPS technology
  • LTE and 802.11ac WiFi
  • Bluetooth 4.2 wireless technology
  • NFC
  • Digital zoom up to 5x
  • Touch ID
  • Siri
  • Apple Pay
  • Weight: 3.99 oz

Compatibility

  • Bluetooth 4.2
  • LTE and 802.11ac WiFi

Includes

  • Unlocked Apple iPhone SE 4" 128 GB (Rose Gold)
  • EarPods with 3.5 mm headphone plug
  • Lightning to USB cable
  • USB power adapter
  • Documentation

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Oct 2 - Oct 5

Terms

  • All sales final.