Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$319.99 $349.00 8% off
by Apple
Add to Cart
Add to Cart ($319.99)

Ending In:

Description

Don't let the iPhone SE's compact size fool you. Featuring a powerful A9 chip, 12 MP camera, and a 4-inch Retina display tucked inside a lean frame, this ultra-portable phone packs quite the punch. You can take 8-megapixel still photos while recording 4K video, and store up to 32 GB of media. Plus, the iPhone SE brings added security with a fingerprint sensor built directly into the Home button.

  • Surf, browse & game anywhere on a stunning 4" Retina display
  • Snap breathtaking photos w/ a 12 MP camera
  • Capture 4K video on the go
  • Chat face-to-face w/ the FaceTime HD camera
  • Enjoy added security w/ the built-in fingerprint sensor

Specs

  • Color: gold
  • Dimensions: 5.8"H x 3.3"L x 1.8"W
  • Retina display; 4‑inch (diagonal) LED‑backlit widescreen Multi‑Touch display
  • 12‑megapixel iSight camera with 1.22µ pixels; ƒ/2.2 aperture; Hybrid IR filter; Panorama (up to 63 megapixels)
  • 4K video recording (3840 by 2160) at 30 fps; Slo‑mo video support for 1080p at 120 fps and 720p at 240 fps;
  • FaceTime HD Camera: 1.2‑megapixel photos; ƒ/2.4 aperture; Improved local tone mapping; Retina Flash
  • Talk time: Up to 14 hours on 3G
  • Fingerprint sensor built into the Home button
  • A9 chip with 64‑bit architecture and embedded M9 motion coprocessor

Compatibility

Includes

  • Unlocked Apple iPhone SE 4" 32GB
  • EarPods with 3.5 mm headphone plug
  • Lightning to USB cable
  • USB power adapter
  • Documentation

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Apr 2 - Apr 5

Terms

  • Manufacturer's 1-year warranty