Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$44.99 $59.00 23% off

choose color:


Add to Cart
Add 1 Year Warranty - $9.99
Add 2 Year Warranty - $11.99

Ending In:

Description

Whether you're relaxing at home or trekking across the globe, you can take blazing fast charging speeds with you wherever you go with the Omnia P5 Wall Charger. Compatible with the latest Power Delivery (PD3.0) and Qualcomm Quick Charge (QC3.0) technologies, the OMNIA P5 can energize your laptops, mobile devices, and game consoles and sports USB-A and USB-C ports for added flexibility. Plus, with the included UK, AU and EU interchangeable plugs, you can connect to more outlets when you're adventuring abroad.

  • Tap into fast, high-wattage charging for your USB-C & USB-A devices
  • Charge even faster w/ support for Power Delivery (PD3.0) & Qualcomm Quick Charge (QC3.0) technologies
  • Smart charging gives your devices just the right amount of power
  • Charge safely w/ overheat, short-circuit, over-voltage, over-current & multiple circuit protection
  • Easily recognize the plugging direction w/ the distinct wave pattern

Specs

  • Dimensions: 2.4"H x 2.4"L x 1.3"W
  • Color: white
  • Output interface: PD3.0 and QC3.0 USB-C; USB-A
  • Rated power: 57 W
  • Output for PD3.0 & QC3.0 USB Type-C: DC 20 V / 2.25 A ; 15 V / 3 A ; 12 V / 3 A ; 9 V / 3 A ; 5 V / 3 A
  • Output for USB Type-A: DC 5 V / 2.4 A max
  • Certifications: CE / FCC / BSMI / C-Tick / RCM
  • Input plug type: US standard
  • Weight: 4.9 oz

Includes

  • Omnia P5 Wall Charger (White)
  • Interchangeable UK, AU, and EU plugs
  • Storage pouch

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 3 - Jun 9
  • Expected International Delivery: Jun 3 - Jun 9

Terms

  • Includes manufacturer's 30,000-hour, 3-year warranty