Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Add to Cart

Ending In:

Description

Transform your body anywhere, anytime with the OYO Personal Gym SE 15. Perfect for the home, office, or when you're on the go, the SE, or Short Extension, is a compact total body gym that only weighs two pounds, yet produces up to 15 pounds of smooth resistance across 39 inches of extension. Just unfold your OYO Gym and start building lean, powerful muscles wherever you are. Patented DoubleFlex activation provides resistance to opposite sides of muscle groups, so you build a balanced body in less time; and you can snap on the included FlexPacks for up to 15 pounds of smooth SpiraFlex resistance.

Developed with the same technology used to keep astronauts fit on the ISS!

  • Build lean muscle w/ up to 15 lb of smooth resistance
  • Easily unfold & work out anywhere
  • Keep yourself on track w/ the free OYO Coaching App (Apple iPhone only)
  • Add on the included FlexPacks for up to 15 lb of resistance
  • Get the same benefits of lifting weights without the bulky weights
  • Build a balanced body w/ resistance to opposite sides of muscle groups
  • Build muscle, improve flexibility, burn fat & more

Specs

  • Dimensions: 4.4"H x 24.5"L x 6.0"W
  • Weight: 2 lb
  • Foldable
  • Produces up to 15 lb of resistance
  • Provides 39" of extension when pulling the handles apart

Compatibility

  • OYO Coaching App: iOS 10.3 or later

Includes

  • OYO Personal Gym SE (Short Extension) unit (15 Lb)
  • 10 lb FlexPack
  • 5 lb FlexPack
  • Product manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Mar 31 - Apr 3

Terms

  • Manufacturer's 3-year warranty