Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
Sold Out
$95 $129.95 26% off

Description

Transform your body anywhere, anytime with the OYO Personal Gym SE 25. Perfect for the home, office, or when you're on the go, the SE, or Short Extension, is a compact total body gym that only weighs two pounds, yet produces up to 25 pounds of smooth resistance across 39 inches of extension. Just unfold your OYO Gym and start building lean, powerful muscles wherever you are. Patented DoubleFlex activation provides resistance to opposite sides of muscle groups, so you build a balanced body in less time; and you can snap on the included FlexPacks for a more challenging workout. Plus, this Total Body Package comes with attachments for your door and legs, as well as extra FlexPacks!

Developed with the same technology used to keep astronauts fit on the ISS!

  • Build lean muscle w/ up to 25 lb of smooth resistance
  • Easily unfold & work out anywhere
  • Keep yourself on track w/ the free OYO Coaching App (Apple iPhone only)
  • Add on the included FlexPacks for more resistance
  • Get the same benefits of lifting weights without the bulky weights
  • Build a balanced body w/ resistance to opposite sides of muscle groups
  • Build muscle, improve flexibility, burn fat & more

Specs

  • Dimensions: 4.4"H x 24.5"L x 6.0"W
  • Weight: 2 lb
  • Foldable
  • Produces up to 25 lb of resistance
  • Provides 39" of extension when pulling the handles apart

Compatibility

  • OYO Coaching App: iOS 10.3 or later

Includes

  • OYO Personal Gym SE (Short Extension) unit (25 Lb)
  • 2 - 10 lb FlexPacks
  • 5lb FlexPack
  • Leg attachments
  • Door attachment
  • Product Manual

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Jun 30 - Jul 3

Terms

  • Manufacturer's 3-year warranty