Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$249.99 $299.99 16% off
by PapaGo
Add to Cart
Add to Cart ($249.99)
Add 3 Year Warranty - $32.99
Add 2 Year Warranty - $22.99

Ending In:

Description

A lot can happen during a car accident, and when it comes time to sort out the damage, it pays to have a dash cam documenting it all. Engineered with nigh vision recording, front and rear views, and a built-in g-sensor, the GoSafe 366 was designed to capture every detail in a collision. But, it's not just there to record when you're behind the wheel: the GoSafe features 24/7 recording that works even when your car is parked, giving you extra peace of mind when you step away from your vehicle.

  • Capture every detail in a collision w/ front & rear views
  • Record in HD quality & with an ultra wide-angle lens
  • Easily view dashcam footage on your phone w/ WiFi connectivity
  • Store a large amount of memory w/ a dashcam that's format-free
  • Monitor your car 24/7 & even when it's parked
  • Automatically save files during a collision thanks to the g-sensor
  • Record clearly at night w/ built-in night vision

Specs

  • Screen: 3.5" touchscreen
  • Chip: CMOS full HD sensor
  • Resolution of front and rear cam: 1920 x 1080
  • Angle view (front): 140 ° ultra wide-angle lens
  • Angle view (rear): 120°
  • TPMS: supports PAPAGO! TireSafe D10E TPMS (Sold separately)
  • Storage device: MicroSD card (class 10, 8GB or above. Supports up to 256GB)
  • Battery: built-in super capacitor
  • Power supply: 5 V / 1.5 A
  • Operating temperature: -14°F~176°F
  • Weight: 3.35 oz
  • Size: 3.95" x 2.4" x 1.32"
  • GPS: optional GPS antenna
  • System language: English, French, Spanish, German, Italian, Japanese, Portuguese, Russian,Traditional Chinese, and Simplified Chinese

Compatibility

  • Compatible with ADATA, Kingston, Transcend, and Patriot SD cards

Includes

  • GoSafe 366
  • Rear camera
  • Windshield 3M sticker mount
  • 12-24 V direct hardwire car charger cable
  • 12-24 V car cigarette charger
  • 16GB microSD card with adapter
  • Wi-Fi dongle
  • User manual
  • Warranty card

Shipping

Terms

  • Manufacturer's 1-year warranty included