Get $1 credit for every $25 spent!
Get $1 credit for every $25 spent!
$57.99 $129.93 55% off
Add to Cart
Add to Cart ($57.99)

Ending In:

Description

Whether it's snowing, raining, or simply way too hot out, bad weather shouldn't get in the way of you grilling up your favorite food. Enter the Power Smokeless Indoor Electric 1500W Grill! This refurbished indoor grill can whip up burgers, dogs, and all your backyard faves, right in your kitchen. Plus, you can use the interchangeable griddle plate to fry an egg, toast bread, and add those gourmet touches that prove you're owning the grilling game from the inside out.

  • Maintains constant cooking temperature up to 450 F
  • Produces at least 80% less smoke than a traditional electric grill
  • Dishwasher-safe parts for easy cleaning
  • Includes a grill plate, griddle plate, collection pan, glass lid & two recipe books

What Does "Refurbished" Mean?

When a product is factory refurbished, it is tested and checked to operate as a brand new item should. Many times it is as simple as the box being opened by mistake or for quality checks. Once the box has been opened, companies cannot legally sell these items as new. Each item is inspected, rerun down the production line and triple checked for quality before being shipped.

Specs

  • Dimensions: 15"H x 21"L x 9"W
  • Interchangeable Ceramic-Tech nonstick grill and griddle plates
  • Air Flow Technology with Smoke Capture Fan
  • 13-1/2" x 8" cooking area
  • Produces at least 80% less smoke than a traditional electric grill
  • Dishwasher-safe parts
  • Cord length: 40"
  • Plates 15" x 9"
  • Weight: 12 lbs, 2 oz

Includes

  • Power Smokeless Grill (Refurbished)
  • Grill plate
  • Griddle plate
  • Collection pan
  • Glass lid
  • Two recipe books

Shipping

  • Ships to Contiguous US
  • Expected Delivery: Aug 2 - Aug 5

Terms

  • Manufacturer's 1-year warranty included